Sensors, THERMISTOR SENSOR - TFFCR00-D1
080Z2185
THERMISTOR SENSOR - TFFCR00-D1, Packing format: Single pack, Quantity per packing format: 1
THERMISTOR SENSOR - TFFCR00-D1, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.82 Kilogram |
Net weight | 0.82 Kilogram |
Volume | 0.001 Liter |
EAN | 5702428455077 |
Gross weight | 0.82 Kilogram |
Net weight | 0.82 Kilogram |
Volume | 0.001 Liter |
EAN | 5702428455077 |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |