Brazed plate heat exchanger, SL70TL-1, Number of plates: 80

079U4153

This product is not available in this store. Please contact your local Customer Service Center.

30 bar, Brazing material: Copper

Toote üksikasjad

Proposition 65
WARNING: Cancer and Reproductive Harm

 

Brutokaal 21.364 Kilogram
Netokaal 20.933 Kilogram
Volume 32.813 Liter
EAN 5702425159411

 

Astmete arv 1
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection size 1 1 1/2
Connection size 2 1 1/2
Connection type 1 NPT
Connection type 2 NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Heakskiit PED
In scope of WEEE No
Jootematerjal Vask
Kategooria III
Kogukõrgus ilma jalgadeta [mm] 501 mm
Kogulaius [mm] 120 mm
Kogus vastavalt pakendi formaadile 1 tükki
Material Description (Short Te SL70TL-1-80_2_30_S1_4N1,5
Pakendi formaat Üksikpakend
Plaadimuster TL
Plaatide arv 80
Plate material no. 1.4404
Pordiava horisontaalne keskpunkt [mm] 65 mm
REACHi kandidaatainete loend No
Temperatuurivahemik [°C] [Max] 225 °C
Temperatuurivahemik [°C] [Min] -196 °C
Toote nimetus Brazed plate heat exchanger
Tooterühm Heat exchangers
Töörõhk, primaarpool [bar] [Max] 30 bar
Töörõhk, sekundaarpool [bar] [Max] 30 bar
Tüüp SL70TL-1
UK RoHS compliance Yes
Vedelikurühm 1
Vertical center porthole 1[mm] 446 mm
Vertical center porthole 2[mm] 446 mm
Volume per channel 1 [l] 0.104 L
Volume per channel 2 [l] 0.104 L

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality