Brazed plate heat exchanger, SL70TL-1, Number of plates: 50

079U4150

This product is not available in this store. Please contact your local Customer Service Center.

30 bar, Brazing material: Copper

Product details

Bruttovikt 14.937 Kilogram
Nettovikt 14.213 Kilogram
Volym 21.504 Liter
EAN 5702425159381

 

Antal per förpackningsformat 1 antal
Antal plattor 50
Antal slag 1
Arbetstryck, sida 1 [bar] [Max] 30 bar
Arbetstryck, sida 2 [bar] [Max] 30 bar
China RoHS compliance Yes
Connection length 1 [mm] 27 mm
Connection length 2 [mm] 27 mm
Connection size 1 1 1/2
Connection size 2 1 1/2
Connection type 1 NPT
Connection type 2 NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Flödesgrupp 1
Förpackningsformat Singelpack
Godkännande PED
Horisontell mittre anslutningsport [mm] 65 mm
In scope of WEEE No
Kategori III
Lodmaterial Koppar
Material Description (Short Te SL70TL-1-50_2_30_S1_4N1,5
Plate material no. 1.4404
Plattmönster TL
Produktgrupp Heat exchangers
Produktnamn Brazed plate heat exchanger
Temperaturområde [°C] [Max] 225 °C
Temperaturområde [°C] [Min] -196 °C
Total bredd [mm] 120 mm
Total höjd utan fötter [mm] 501 mm
Typ SL70TL-1
UK RoHS compliance Yes
Vertical center porthole 1[mm] 446 mm
Vertical center porthole 2[mm] 446 mm
Volume per channel 1 [l] 0.104 L
Volume per channel 2 [l] 0.104 L
ämnen REACHs kandidatlista No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality