Thermostat, B04
077B1400
Warm cut-in [°C]: -6.0, Warm cut-out [°C]: -11.0, Cold cut-in [°C]: -25.0, Cold cut-out [°C]: -33.6, Capillary tube length [mm]: 1372
Warm cut-in [°C]: -6.0, Warm cut-out [°C]: -11.0, Cold cut-in [°C]: -25.0, Cold cut-out [°C]: -33.6, Capillary tube length [mm]: 1372
Gross weight | 107 Gram |
Net weight | 92 Gram |
Volume | 0.358 Liter |
EAN | 5715162706671 |
Gross weight | 107 Gram |
Net weight | 92 Gram |
Volume | 0.358 Liter |
EAN | 5715162706671 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Middle |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1372 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -25 °C |
Cold cut-out [°C] | -33.6 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Middle cut-in [°C] | -14.4 °C |
Middle cut-out [°C] | -20.6 °C |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 66 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B04 |
UL evaluated | Yes |
Warm cut-in [°C] | -6 °C |
Warm cut-out [°C] | -11 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Middle |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 1372 mm |
CE evaluated | Yes |
Cold cut-in [°C] | -25 °C |
Cold cut-out [°C] | -33.6 °C |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
Middle cut-in [°C] | -14.4 °C |
Middle cut-out [°C] | -20.6 °C |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 66 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B04 |
UL evaluated | Yes |
Warm cut-in [°C] | -6 °C |
Warm cut-out [°C] | -11 °C |