Gas sensor, DST GR32, R32

073G2043

Alarm threshold [LFL %]: 12, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Measuring range [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual Relay, Specification key: DST GR32-B3-12-2AAB-LC006-I

Product details

Gross weight 58 Gram
Net weight 46 Gram
EAN 5715162907399

 

Alarm reset [LFL hysteresis %] 2,5
Alarm reset Relay 5 minutes
Alarm threshold [LFL %] 12
Ambient temperature range [°C] [max] 95 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 200 °F
Ambient temperature range [°F] [min] -40 °F
CE evaluated Yes
Communication configuration Customer Relay
Contain batteries No
Electrical connection Mini Mate-N-Lok
Electrical connection size 6 pin
Electrical connection standard EN 60529
Enclosure design Round Ø6 black
Enclosure rating IP IP54
Flame rating UL 94 V-0
Housing material PA66 25% Glass fiber
International Article Number 5715162907399
Measuring range [°C] [max] 80 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 175 °F
Measuring range [°F] [min] -40 °F
Modbus termination None
Mounting interface 2 brackets 180 dgr
Packing format Industrial pack
Pin 1 + supply
Pin 2 - common
Pin 3 Relay NO
Pin 4 Relay NC 24V AC
Pin 5 K2 pole
Pin 6 Relay NO 24V AC
Pressure range [bar] [max] 1.2 bar
Pressure range [bar] [min] 0.7 bar
Pressure range [psi] [max] 17.4 psi
Pressure range [psi] [min] 10.15 psi
Product group Sensors
Product Name Description Gas sensor
Quantity per packing format 80 pc
Recovery time [min] <5
Refrigerants R32
Rel. Humidity conditions 0 - 100
Response time [S] <15
Specification key DST GR32-B3-12-2AAB-LC006-I
Supply current max. [mA] 300 mA
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type DST GR32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality