Valve body for expansion valve, TEH, Solder, ODF, 22 mm, Solder, ODM, 28.00 mm

067B4016

Direction: Straightway, Used for product: TQ 20; TQ 12; TE 12; TE 20, Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODM, Outlet size [mm]: 28.00

Product details

Gross weight 0.57 Kilogram
Net weight 0.554 Kilogram
Volume 0.323 Liter
EAN 5702428094047

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 22 mm
Outlet connection type Solder, ODM
Outlet size [mm] 28 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 12
TE 20
TQ 12
TQ 20
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 3e6257ae-4c71-440b-b37c-a7fc7f28ad0e
SCIP dossier product name TD/TDE1
Serviceable TXV spare parts
Type TEH
Used for product TE 12
TE 20
TQ 12
TQ 20

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality