VMT, PN 10, DN 15, NPT, 15

065F0102

VMT 1/2# STRAIGHT SOLDER BRASS VALVE BO

Product details

Gross weight 0.364 Kilogram
Net weight 0.364 Kilogram

 

Application Heating and cooling
Cavitation factor 0.5
Connection size 15
Connection types NPT
Contain batteries No
Description VMT 1/2# STRAIGHT SOLDER BRASS VALVE BO
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 0.8 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 15

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality