Thermostatic Valves, ATA, ¾", MNPT

065B8900

3/4" NPT C20 thermostatic damper

Product details

Gross weight 0.46 Kilogram
Net weight 0.46 Kilogram
EAN 7330193027885

 

Connection types MNPT
Description 3/4" NPT C20 thermostatic damper
For valve size 3/4"
In scope of WEEE and contain batteries No
Length [in] 63 in
Length [m] 1.6 m
Product group Thermostatic Valves
Sensor setting temperature [°C] [Max] 95 °C
Sensor setting temperature [°C] [Min] 35 °C
Stroke [in] 2 in
Stroke [mm] 55 mm
Type ATA Draft Regulators
Valve size ¾"
Valve type ATA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality