Lead free 3/4" Union series 30 MR

065B8872LF

Lead free 3/4" Union series 30 MR

Product details

Gross weight 0.54 Kilogram
Net weight 0.54 Kilogram
EAN 7330193027762

 

Connection types CPVC
Solder
Contain batteries No
Cv value 1.9
Description Lead free 3/4" Union series 30 MR
Product group Thermostatic Valves
Temperature setting range [°C] [Max] 70 °C
Temperature setting range [°C] [Min] 30 °C
Temperature setting range [°F] [Max] 160 °F
Temperature setting range [°F] [Min] 85 °F
Type VTA / TMV

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality