Pressure transmitter, MEP 2250, 0 bar - 250 bar, 0 psi - 3625 psi

063G2081

This product is not available in this store. Please contact your local Customer Service Center.

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MEP 2250-34-3-025-C-1-0-C3FA06

Product details

Gross weight 0.065 Kilogram
Net weight 0.057 Kilogram
Volume 0.103 Liter
EAN 5702428920445

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36250 psig
CE evaluated Yes
China RoHS compliance Yes
Comments PIN3:PNP NO SWITCH 25 BAR
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 4.5 V
Output signal [V] [min] 0.5 V
Overload pressure max. [bar] 750 bar
Overload pressure max. [psig] 10800 psig
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection size 12 x 1.5
Pressure connection standard ISO 6149-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [max] 250 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3625 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MEP 2250-34-3-025-C-1-0-C3FA06
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MEP 2250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality