Thermostat, KPU19

060L2150

Thermostat, Product Type: KPU19, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°C] [min]: -34, Temperature range [°C] [max]: 27

Product details

Proposition 65
WARNING: Cancer

 

Gross weight 0.45 Kilogram
Net weight 0.04 Kilogram
Volume 1.343 Liter
EAN 5702428906555

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -31 °F
Approval C UL US UL873
Cap. tube length fraction [in] 120 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Out of scope
Contact function SPDT
Contact rating 0.5-8 A, 240 V AC
240 V AC, 8 FLA, 48 LRA
Pilot Duty: 240 125 VA
Contain batteries No
Diff. @ Max. range setting[°F] 12.6 °F
Diff. @ Min. range setting[°F] 3.6 °F
Differential type Adjustable
Electrical conn. comments for ½ in male pipe thread
Electrical connection Hole
Electrical connection size 7/8 in
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP20
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Max. sensor temperature [°C] 60 °C
Max. sensor temperature [°F] 140 °F
Packing format Multi pack
Product accessories Switches accessories
Product description Temperature Control
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 16 pc
REACH Candidate List substances No
Reset function Auto
Sensor size (Ø x L) [in] 3/8 x 4 1/2 in
Sensor size (Ø x L) [mm] 9.5 x 110 mm
Sensor type Remote bulb
Serviceable No
Temperature range [°C] [max] 27 °C
Temperature range [°C] [min] -34 °C
Temperature range [°F] [max] 80 °F
Temperature range [°F] [min] -30 °F
Type KPU19
UK RoHS compliance Out of scope
UL approval file name E96053
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality