Accessories, sensors, Accessory Cable 1.0m with Round Packard
060G8229
Accessory Cable 1.0m with Round Packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 55
Accessory Cable 1.0m with Round Packard, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 55
Gross weight | 0.04 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.098 Liter |
EAN | 5702424231989 |
Gross weight | 0.04 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.098 Liter |
EAN | 5702424231989 |
CE evaluated | Yes |
Contain batteries | No |
Further information | 1,0 M CABLE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 55 pc |
Type | Accessory |
Used for product | DST P1XX |
CE evaluated | Yes |
Contain batteries | No |
Further information | 1,0 M CABLE |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 55 pc |
Type | Accessory |
Used for product | DST P1XX |