Solenoid valve, EVL 2s A, Function: NC

032F8800

Kv value [m³/h]: 0.12, Body material: Brass, Direction: Angleway, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM, Inlet size [in]: 1/4 in, Packing format: Industrial pack, Quantity per packing format: 63

Product details

Gross weight 0.053 Kilogram
Net weight 0.044 Kilogram
Volume 0.15 Liter
EAN 5715162927465

 

Actuator system [mm] 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Body material Brass
Coil No
Contain batteries No
Cv value [gal/min] 0.14 gal/min
Direction Angleway
Fluid Group 1
2
Function NC
Inlet connection type Solder, ODM
Inlet size [in] 1/4 in
Kv value [m³/h] 0.12 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 652 psig
MaxOPD[bar] 7W AC 31 bar
MaxOPD[psi] 7W AC 450 psi
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] Coil Dependent
Orifice size [mm] 2 mm
Outlet connection type Solder, ODM
Outlet size [in] 1/4 in
Packing format Industrial pack
PED category Art. 4, par. 3
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 63 pc
Refrigerants R1234ze(E)
R134a
R22/R407C
R290
R32
R404A/R507A
R410A
R452A
R513A
R600
R600a
R1234yf
R125
R23
R407F
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R448A
R449A
R449B
R450A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513B
R515A
R515B
R516A
Serviceable No
Type EVL 2s A
Type designation Solenoid valve
Valve operation Direct

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality