Oil Nozzles, OD H, 0.85 gal/h, 3.31 kg/h, 60 °, Hollow

030H6868

0.85GAL 60H CEN - 50 PCS. BLISTER

Product details

Gross weight 0.031 Kilogram
Net weight 0.03 Kilogram
Volume 0.023 Liter
EAN 5702425048852

 

Approval CE
Capacity [kg/h] 3.31 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.85 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Contain batteries No
Description 0.85GAL 60H CEN - 50 PCS. BLISTER
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 6725389d-11e0-40d3-bb67-825b8ae390a8
SCIP dossier product name 30 H F OEM - Nozzle 0.65-5.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Type OD H
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality