Oil Nozzles, OD B, 7.50 gal/h, 29.80 kg/h, 45 °, Semi solid

030B8520

7.50GAL 45B (NO TEST) 50 PCS. BLISTER

Product details

Gross weight 0.024 Kilogram
Net weight 0.023 Kilogram
Volume 0.026 Liter
EAN 5702425058417

 

Capacity [kg/h] 29.8 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 7.5 gal/h
CE evaluated Out of scope
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 7.50GAL 45B (NO TEST) 50 PCS. BLISTER
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter type None
LE anti-drip valve No
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 50 pc
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality