Oil Nozzles, OD B, 12.00 gal/h, 47.72 kg/h, 45 °, Semi solid

030B8501

Nozzle 12.00 gph 45° B

Product details

Gross weight 0.024 Kilogram
Net weight 0.023 Kilogram
Volume 0.023 Liter
EAN 5702425049002

 

Approval CE
UL
Capacity [kg/h] 47.72 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 12 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description Nozzle 12.00 gph 45° B
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter type None
LE anti-drip valve No
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 2f422372-944a-4f60-b35a-2df235377320
SCIP dossier product name OD B OEM- Nozzle 6.50-15.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality