Check valve, ICC 50

027X0372

Product description: Check Valve, Product Type: ICC 50

Product details

Gross weight 15.52 Kilogram
Net weight 0.007 Kilogram
Volume 22.493 Liter
EAN 5702424048105

 

Connection size [in] 2 in
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Further information 0.3 bar/4.35 psi spring
In scope of WEEE and contain batteries No
Packing format Single pack
Parts included Flange
Product description Check Valve
Product group Regionally specified kits
Product Name Description Check valve
Quantity per packing format 1 pc
Type ICC 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality