Check valve, NRVA 50
027X0190
Connection standard: ASME B 36.10M SCHEDULE 40, Connection type: Butt weld
Connection standard: ASME B 36.10M SCHEDULE 40, Connection type: Butt weld
Gross weight | 5.78 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 15.183 Liter |
EAN | 5702428491624 |
Gross weight | 5.78 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 15.183 Liter |
EAN | 5702428491624 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Flange |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b92c39f2-40e3-44af-be5d-de68d49d1465 |
SCIP dossier product name | NRVA |
Type | NRVA 50 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Flange |
Product description | Check Valve |
Product group | Regionally specified kits |
Product Name Description | Check valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b92c39f2-40e3-44af-be5d-de68d49d1465 |
SCIP dossier product name | NRVA |
Type | NRVA 50 |
UK RoHS compliance | Out of scope |