Solenoid valve, EVRA 20

027X0134

Solenoid valve, Product Type: EVRA 20

Product details

Gross weight 7.14 Kilogram
Net weight 0.007 Kilogram
Volume 0.777 Liter
EAN 5702428490818

 

Connection size [in] 3/4 in
Connection type Socket weld
Function Solenoid valve
In scope of WEEE and contain batteries No
Packing format Single pack
Product group Regionally specified kits
Product Name Description Solenoid valve
Quantity per packing format 1 pc
Type EVRA 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality