Micro Plate heat exchanger, MPHE C62-E, Number of plates: 70

021H5230

Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product details

Gross weight 13.917 Kilogram
Net weight 13.07 Kilogram
Volume 34.398 Liter
EAN 5702424264901

 

Application Chiller
Approval EAC
PED
UL
AS
CRN
KRAIA
RoHS
UA
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Evaporator
Function note With distributor
H1 conn. size Null
H1 conn. type Null
H2 conn. size Null
H2 conn. type Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model No. 62
Number of plates 70
Packing format Single pack
PED category II
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern EM
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range 1 3/8 in
Q1 conn. type Solder connection
Q2 conn. size range 1 3/8 in
Q2 conn. type Solder connection
Q3 conn. size range 5/8 in
Q3 conn. type Solder connection
Q4 conn. size range 1 3/8 in
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R407C
R450A
R455A
R513A
R1233zd(E)
R1234yf
R245fa
R404A
R444B
R448A
R449A
R454C
R507A
R515B
R1234ze
R454A
Type MPHE C62-E
Type designation C62-E
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality