Solenoid coil, BX120CS, Conduit hub, 1.8 m, Supply voltage [V] AC: 110, Multi pack

018F4114

Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

Product details

Gross weight 0.401 Kilogram
Net weight 0.373 Kilogram
Volume 0.825 Liter
EAN 5702428840989

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US LISTED
LLC CDC TYSK
Cable length [in] 71 in
Cable length [m] 1.8 m
China RoHS compliance Out of scope
Coil connection 1/2 in Conduit Hub
Coil design standard UL 429
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Compliance UL 429
Contain batteries No
Electrical conn. comments Flying leads
Electrical connection Conduit hub
Electrical connection size 1/2 in
Electrical connection standard UL50E CLASS 4
Enclosure rating IP IP54
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
Frame design Ext. metal frame
Frequency [Hz] 50/60 Hz
Packing format Multi pack
Parts Program name EV210B
EV215B
EV220B 15 - 50
EV220B 6 - 22
EV225B
EV245B
EV250B
Pollution degree 3
Power consumption [W] 50Hz 16 W
Power consumption [W] 60Hz 15 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances No
Rel. Humidity [% RH] [max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
Serviceable No
Spare part number 018F4114
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 120 V
Supply voltage 60Hz Min [V] 110 V
Supply voltage [V] AC 110 V
Type BX120CS
Type designation BX120CS
UK RoHS compliance Out of scope
UL approval file name MH29671
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality