Accessories, Valve insert, For valves: RA-FN, DN 32; DN 25; DN 20
013G8039
Insert for RA-FN valves, DUSA type. Produced after 1990
Insert for RA-FN valves, DUSA type. Produced after 1990
Gross weight | 0.067 Kilogram |
Net weight | 0.067 Kilogram |
Volume | 0.027 Liter |
EAN | 5702420068022 |
Gross weight | 0.067 Kilogram |
Net weight | 0.067 Kilogram |
Volume | 0.027 Liter |
EAN | 5702420068022 |
Connection type to valve | RA |
Description | Insert for RA-FN valves, DUSA type. Produced after 1990 |
For valve size |
DN 20 DN 32 DN 25 |
For valves | RA-FN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d832ad64-6ac8-4748-852f-cf124ec9feb3 |
SCIP dossier product name | RA-KE & -FN Service insert 1 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for RA-FN valves, DUSA type. Produced after 1990 |
For valve size |
DN 20 DN 32 DN 25 |
For valves | RA-FN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d832ad64-6ac8-4748-852f-cf124ec9feb3 |
SCIP dossier product name | RA-KE & -FN Service insert 1 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Proposition 65 |
|
Proposition 65 |
|