Accessories, Valve insert, For valves: RAV, DN 15
013G8037
Insert for RA-FN valves, DUSA type. Produced after 1990
Insert for RA-FN valves, DUSA type. Produced after 1990
Gross weight | 0.046 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.022 Liter |
EAN | 5702420068008 |
Gross weight | 0.046 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.022 Liter |
EAN | 5702420068008 |
Connection type to valve | RAV |
Description | Insert for RA-FN valves, DUSA type. Produced after 1990 |
For valve size | DN 15 |
For valves | RAV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
SCIP dossier product name | RA-KE & -FN Service insert 2 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RAV |
Description | Insert for RA-FN valves, DUSA type. Produced after 1990 |
For valve size | DN 15 |
For valves | RAV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
SCIP dossier product name | RA-KE & -FN Service insert 2 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Proposition 65 |
|
Proposition 65 |
|