RA2000, ¾", Straight, Union MNPT
013G802001
RA2000 3/4" Straight valve, FNPT x F. sweat union tailpiece
RA2000 3/4" Straight valve, FNPT x F. sweat union tailpiece
Gross weight | 0.5 Kilogram |
Net weight | 0.5 Kilogram |
Gross weight | 0.5 Kilogram |
Net weight | 0.5 Kilogram |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 3/4" |
Connection size out | 3/4" |
Connection types | Internal thread |
Description | RA2000 3/4" Straight valve, FNPT x F. sweat union tailpiece |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.7 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
UK RoHS compliance | Out of scope |
Valve size | ¾" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 3/4" |
Connection size out | 3/4" |
Connection types | Internal thread |
Description | RA2000 3/4" Straight valve, FNPT x F. sweat union tailpiece |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.7 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
UK RoHS compliance | Out of scope |
Valve size | ¾" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |