RA2000, ¾", Side angle, Union MNPT
013G8018
RA2000 3/4" Side mount angle valve, FNPT x MNPT union tailpiece
RA2000 3/4" Side mount angle valve, FNPT x MNPT union tailpiece
Gross weight | 0.476 Kilogram |
Net weight | 0.476 Kilogram |
Volume | 0.854 Liter |
EAN | 5702420008684 |
Gross weight | 0.476 Kilogram |
Net weight | 0.476 Kilogram |
Volume | 0.854 Liter |
EAN | 5702420008684 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 3/4" |
Connection size out | MPT 3/4" |
Connection types | Internal thread |
Description | RA2000 3/4" Side mount angle valve, FNPT x MNPT union tailpiece |
Design | Side angle |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.1 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
UK RoHS compliance | Out of scope |
Valve size | ¾" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | FPT 3/4" |
Connection size out | MPT 3/4" |
Connection types | Internal thread |
Description | RA2000 3/4" Side mount angle valve, FNPT x MNPT union tailpiece |
Design | Side angle |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [psi] [Max] | 15 psi |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
Flow temperature [°F] [Max] | 250 °F |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.1 m³/h |
Presetting | no |
Product group | Radiator Valves |
Tailpiece type | Union MNPT |
Test pressure [bar] | 16 bar |
Test pressure [psi] | 232 psi |
Type | RA2000 |
UK RoHS compliance | Out of scope |
Valve size | ¾" |
Valve type | Fixed capacity |
Working pressure [bar] [Max] | 10 bar |
Working pressure [psi] [Max] | 145 psi |