RA2000, ½", Straight, Union MNPT

013G8015

RA2000 1/2" Straight valve, FNPT x MNPT union tailpiece

Product details

Gross weight 0.304 Kilogram
Net weight 0.304 Kilogram
Volume 0.85 Liter
EAN 5702420011240

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in FPT 1/2"
Connection size out MPT 1/2"
Connection types Internal thread
Description RA2000 1/2" Straight valve, FNPT x MNPT union tailpiece
Design Straight
Differential pressure range [bar] [Max] 1 bar
Differential pressure range [psi] [Max] 15 psi
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Flow temperature [°F] [Max] 250 °F
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.6 m³/h
Presetting no
Product group Radiator Valves
Tailpiece type Union MNPT
Test pressure [bar] 16 bar
Test pressure [psi] 232 psi
Type RA2000
UK RoHS compliance Out of scope
Valve size ½"
Valve type Fixed capacity
Working pressure [bar] [Max] 10 bar
Working pressure [psi] [Max] 145 psi

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality