Micro Plate heat exchanger, XB37L-1, Number of plates: 36
004H4672
16 bar, Brazing material: Stainless steel
16 bar, Brazing material: Stainless steel
Gross weight | 7.84 Kilogram |
Net weight | 7.642 Kilogram |
Volume | 10.982 Liter |
EAN | 5702425143243 |
Gross weight | 7.84 Kilogram |
Net weight | 7.642 Kilogram |
Volume | 10.982 Liter |
EAN | 5702425143243 |
Approval | PED |
Brazing material | Stainless steel |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 1 |
Connection size 2 | 1 |
Connection standard | ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 72 mm |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | XB37L-1-36_2StS_16_S1_7G1_L20 |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 1 |
Number of plates | 36 |
Packing format | Single pack |
PED category | I |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Plate pattern | L |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -196 °C |
Total height without feet [mm] | 525 mm |
Total width [mm] | 119 mm |
Type | XB37L-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 1[mm] | 479 mm |
Vertical center porthole 2[mm] | 479 mm |
Vertical center porthole side 1 [mm] | 479 mm |
Volume per channel 1 [l] | 0.115 L |
Volume per channel 2 [l] | 0.115 L |
Approval | PED |
Brazing material | Stainless steel |
China RoHS compliance | Yes |
Connection length 1 [mm] | 20 mm |
Connection length 2 [mm] | 20 mm |
Connection length side 1 [mm] | 20 mm |
Connection length side 2 [mm] | 20 mm |
Connection size 1 | 1 |
Connection size 2 | 1 |
Connection standard | ISO 228/1 |
Connection type 1 | G |
Connection type 2 | G |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group | 2 |
Horizontal center porthole[mm] | 72 mm |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Material Description (Short Te | XB37L-1-36_2StS_16_S1_7G1_L20 |
Max working pressure 1 [bar] | 16 bar |
Max working pressure 2 [bar] | 16 bar |
Number of passes | 1 |
Number of plates | 36 |
Packing format | Single pack |
PED category | I |
Plate material no. | 1.4404 |
Plate material no. | 1.4404 |
Plate pattern | L |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 180 °C |
Temperature range [°C] [min] | -196 °C |
Total height without feet [mm] | 525 mm |
Total width [mm] | 119 mm |
Type | XB37L-1 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Vertical center porthole 1[mm] | 479 mm |
Vertical center porthole 2[mm] | 479 mm |
Vertical center porthole side 1 [mm] | 479 mm |
Volume per channel 1 [l] | 0.115 L |
Volume per channel 2 [l] | 0.115 L |