Gross weight | 1.739 Kilogram |
Net weight | 1.739 Kilogram |
Gross weight | 1.739 Kilogram |
Net weight | 1.739 Kilogram |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 0 m |
Cavitation factor | 0.4 |
Cone /seat sealing material | NBR / DZR brass BS 2872 / CZ132 |
Connection size | NPT 3/4 |
Connection types | Internal thread |
Contain batteries | No |
Description | 3/4# NPT. BRASS TEMP. REG.COOLING, 77- |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 10 bar |
Flow characteristic | Linear |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 90 °C |
Medium alternative | Glycolic water up to 30% |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
Rection time close [sec] | 3 " |
Rection time open [sec] | 3 " |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 180 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature sensor mounting | Colder |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 0 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB-RA |
Valve body material | Brass CuZn40Pb2 W. no 2.0402 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Approval standard | ETA VA 1.54/18952 |
Capillary tube length [m] | 0 m |
Cavitation factor | 0.4 |
Cone /seat sealing material | NBR / DZR brass BS 2872 / CZ132 |
Connection size | NPT 3/4 |
Connection types | Internal thread |
Contain batteries | No |
Description | 3/4# NPT. BRASS TEMP. REG.COOLING, 77- |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 10 bar |
Flow characteristic | Linear |
Function | Temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 90 °C |
Medium alternative | Glycolic water up to 30% |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
Rection time close [sec] | 3 " |
Rection time open [sec] | 3 " |
Sensor connection | M14x1 / R1/2 ext thread acc. DIN 2999 |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 180 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature sensor mounting | Colder |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 0 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTB-RA |
Valve body material | Brass CuZn40Pb2 W. no 2.0402 |
Valve cone material | NBR rubber |
Valve seat material | Cr Ni steel W.no 1.4301 |