AVTB-RA, 1/2# NPT BRASS TEMP REGULATOR COOLING,

003N6032RA

1/2# NPT BRASS TEMP REGULATOR COOLING,

Product details

Gross weight 1.71 Kilogram
Net weight 1.71 Kilogram

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard ETA VA 1.54/18952
Capillary tube length [m] 0 m
Cavitation factor 0.4
Cone /seat sealing material NBR / DZR brass BS 2872 / CZ132
Connection size NPT 1/2
Connection types Internal thread
Description 1/2# NPT BRASS TEMP REGULATOR COOLING,
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 10 bar
Flow characteristic Linear
Function Temp. controller
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.9 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 2 °C
Media temperature at sensor [°C] [Max] 55 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Temperature controllers
Rection time close [sec] 15 "
Rection time open [sec] 3 "
Sensor connection M22x1 / R3/4 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 18 mm
Temperature sensor length [mm] 210 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 30 °C
Temperature setting range [°C] [Min] 0 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVTB-RA
Valve body material Brass CuZn40Pb2 W. no 2.0402
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality