AVDO Bypass Control, 1", Union male NPT, Straight

003L603002

AVDO 1" brass pressure regulator

Product details

Gross weight 2.98 Kilogram
Net weight 2.98 Kilogram

 

Connection size in 1' MNPT
Connection size out 1' MNPT
Connection types Union male NPT
Connections 1"
Contain batteries No
Description AVDO 1" brass pressure regulator
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet Connection Soldered
Inlet connection type Soldered
Outlet connection type Soldered
Product group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO Bypass Control
Valve size 1"
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality