FC-301PK55T2Z20H3TXXXXXSXXXXAXBXCXXXXDX

131B4819

Frequency converter
FC-301PK55T2Z20H3TXXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
0.55 KW / 0.75 HP,
Three phase, 200 - 240 VAC,IP20 / Chassis A1 Frame
(H3) RFI Class A1/B (C1)
Safe Stop
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301PK55T2Z20H3TXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 3.416 Kilogram
Net weight 2.52 Kilogram
Volume 21.569 Liter
EAN 5702427316409

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating PK55 0.55 KW / 0.75 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure Z20 IP20 / Chassis A1 Frame
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop T Safe Stop
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A1 A1
Typecode Part 1 FC-301PK55T2Z20H3TXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.55 0.55
Height [mm] 200,0 200,0
Width w/ no C options [mm] 75,0 75,0
Depth [mm] 207,0 207,0
Depth with Option A/B [mm] 222,0 222,0
kVA 1.26 1.26
Power Loss HO [W] 42 42
Continuous Current (HO) [A] 3.5 3.5
Intermittent Current (HO) [A] 5.6 5.6
Calculated Gross Weight [kg] 3.416
Calculated Net Weight [kg] 2.52
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301PK55T2Z20H3TXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality