VLT2880PT4B20SBR0DBF00A00C1

178B8586

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2880PT4B20SBR0DBF00A00C1
VLT® 2800 Serie
11.0kW / 15 HP, 3X380-480V 50/60Hz,
Without filter (No EMC), IP20

Model code: VLT2880PT4B20SBR0DBF00A00C1
Re-configure

Product details

Gross weight 17.45 Kilogram
Net weight 16.85 Kilogram
Volume 72.54 Liter
EAN 5702427105911

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 80 11.0kW / 15 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R0 Without filter (No EMC)
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C1 With coating
Frame Size D D-Frame
Typecode Part 1 VLT2880PT4B20SBR0DBF00A00C1
Product Catalog NO_VIEW NO VIEW
HELP CHAR C1
STAT NO 09591
Product Hierarchy 87D45D5609591
Product View (Default) Global (Standard)
Height [mm] 505 505
Width w/ no C options [mm] 200 200
Depth [mm] 244 244
Weight [kg] 18.5 18.5
kVA 16.6 16.6
Calculated Gross Weight [kg] 18.8
Calculated Package Weight 0.3
Calculated Net Weight [kg] 18.5
Material Net Weight 16.85
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2880PT4B20SBR0DBF00A00C1
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality