Pressure transmitter, DST P100, 0.00 bar - 35.00 bar, 0.00 psi - 507.50 psi

075G1312

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: AMPSEAL 16 - 3P, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: DST P100-2536-K8FA08-3

Product details

Gross weight 0.072 Kilogram
Net weight 0.06 Kilogram
Volume 0.086 Liter
EAN 5715255032090

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
Compensated temp. range [°C] [max] 135 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection AMPSEAL 16 - 3P
Electrical connection size 3 pin
Electrical connection standard NONE
Electrical Connector Color Black
Enclosure rating IP IP69K
Fault signal level 95
High Clipping Level 92
Housing material 304L
International Article Number 5715255032090
Low Clipping level 8
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 140 bar
Overload pressure max. [psi] 2030 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 14 x 1.5
Pressure connection standard NONE
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [max] 35 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 507.5 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
Response time max. [ms] 2 ms
Specification key DST P100-2536-K8FA08-3
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 2 %
Type DST P100
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality