Our PLUS+1® compliant temperature sensors are available with integrated cables or plugs, and their moisture protection and low response times contribute to superior performance at temperatures up to 300°C [572°F]. Various sensor elements are available including RTD, NTC, and PTC.
Shows 1 product(s)
Temperature sensor, MBT 3270, 35 mm, UNF,9/16-18
Temperature range [°C]: -50 - 150, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 2000, Protection tube material: AISI 303, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin