FC-102P90KT4P21H2XGX1XXSXXXXAXBXCXXXXDX

131F0967

Frequency Converter
FC-102P90KT4P21H2XGX1XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P90K) 90 KW / 125 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: C2
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P90KT4P21H2XGX1XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 59.54 Kilogram
Net weight 56.2 Kilogram
EAN 5702427403574

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P90K (P90K) 90 KW / 125 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P21 IP21 / Type 1 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P90KT4P21H2XGX
Typecode Part 2 1XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 90 90
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 123 123
Power Loss NO [W] 1474 1474
Power Loss NO [W] 1474 1474
Continuous Current (NO) [A] 177 177
Intermittent Current (NO) [A] 195 195
Continuous Current (NO) [A] 160 160
Intermittent Current (NO) [A] 176 176
Calculated Gross Weight [kg] 59.54
Calculated Package Weight 3.34
Calculated Net Weight [kg] 56.2
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P90KT4P21H2XGX
Modelcode02 1XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality