FC-102P7K5T4E21H2XGX3XXSXXXXAXBXCXXXXDX

131F0172

Frequency Converter
FC-102P7K5T4E21H2XGX3XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P7K5) 7.5 KW / 10 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: A3
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P7K5T4E21H2XGX3XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 8.256 Kilogram
Net weight 7.25 Kilogram
Volume 52.831 Liter
EAN 5702427393752

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P7K5T4E21H2XGX
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 375,0 375,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 207,0 207,0
Depth with Option A/B [mm] 222,0 222,0
kVA 11.1 11.1
Power Loss NO [W] 255 255
Power Loss NO [W] 255 255
Continuous Current (NO) [A] 16 16
Intermittent Current (NO) [A] 17.6 17.6
Continuous Current (NO) [A] 14.5 14.5
Intermittent Current (NO) [A] 16 16
Calculated Gross Weight [kg] 8.256
Calculated Net Weight [kg] 7.25
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P7K5T4E21H2XGX
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality