FC-102P5K5T2P21H2XGX3XXSXXXXAXBXCXXXXDX

131F0721

Frequency Converter
FC-102P5K5T2P21H2XGX3XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 200 - 240 VAC,IP21 / Type 1 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P5K5T2P21H2XGX3XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 24.93 Kilogram
Net weight 21.31 Kilogram
EAN 5702427400757

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P21 IP21 / Type 1 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P5K5T2P21H2XGX
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 5.5 5.5
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 8.72 8.72
Power Loss NO [W] 269 269
Continuous Current (NO) [A] 24.2 24.2
Intermittent Current (NO) [A] 26.6 26.6
Calculated Gross Weight [kg] 24.93
Calculated Net Weight [kg] 21.31
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P5K5T2P21H2XGX
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality