FC-102P2K2T4E21H2XGX3XXSXXXXAXBXCXXXXDX

131F0726

Frequency Converter
FC-102P2K2T4E21H2XGX3XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P2K2) 2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P2K2T4E21H2XGX3XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 5.946 Kilogram
Net weight 5.1 Kilogram
Volume 52.831 Liter
EAN 5702427400801

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P2K2T4E21H2XGX
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 2.2 2.2
Height [mm] 375,0 375,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 207,0 207,0
Depth with Option A/B [mm] 222,0 222,0
kVA 3.88 3.88
Power Loss NO [W] 88 88
Power Loss NO [W] 88 88
Continuous Current (NO) [A] 5.6 5.6
Intermittent Current (NO) [A] 6.16 6.16
Continuous Current (NO) [A] 4.8 4.8
Intermittent Current (NO) [A] 5.28 5.28
Calculated Gross Weight [kg] 5.946
Calculated Net Weight [kg] 5.1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P2K2T4E21H2XGX
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality