FC-202P37KS4E21HXXGXXXXSXXXXAXBXCXXXXDX

134G3980

Frequency converter
FC-202P37KS4E21HXXGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P37K) 37 KW / 50 HP,
Single phase, 380 - 480 VAC,IP21 / Type 1
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P37KS4E21HXXGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 56.83 Kilogram
Net weight 53.49 Kilogram
EAN 5710107543021

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P37K (P37K) 37 KW / 50 HP
Phase S Single phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-202P37KS4E21HXXGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 110% (NO) [KW] 37 37
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 50.6 50.6
Power Loss NO [W] 1480 1480
Power Loss NO [W] 1480 1480
Continuous Current (NO) [A] 73 73
Intermittent Current (NO) [A] 80.3 80.3
Calculated Gross Weight [kg] 56.83
Calculated Package Weight 3.34
Calculated Net Weight [kg] 53.49
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P37KS4E21HXXGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01
DrivePro category EXCH Exchange Unit

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality