Shows 202 product(s)

132L6851

PHD102350T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
350 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Circuit Breaker, Dv/Dt Output Filter,
NEC Table 430 Motor, OSHPD Seismic Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
Ethernet IP (121), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102350T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102350T4E01N0CDXOXX2CXNXXXXX

132L6852

PHD102600T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
600 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Circuit Breaker, Dv/Dt Output Filter,
NEC Table 430 Motor, OSHPD Seismic Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
Ethernet IP (121), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102600T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102600T4E01N0CDXOXX2CXNXXXXX

132L6853

PHD102300T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Circuit Breaker, Dv/Dt Output Filter,
NEC Table 430 Motor, OSHPD Seismic Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
Ethernet IP (121), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102300T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01N0CDXOXX2CXNXXXXX

132L7376

PHD102300T4E01SSMXXOXX2CXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

Softstart Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, OSHPD Seismic Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102300T4E01SSMXXOXX2CXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01SSMXXOXX2CXXXXXXX

132N1154

PHD102003T4E01N0MXXXXX2XXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
3.0 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102003T4E01N0MXXXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102003T4E01N0MXXXXX2XXXXXXXX

132N1232

PHD102040T4E3R3CMXEXXX2XXJXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
40 HP, 480 Volt, Nema 3R,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Fused Disconnect, No Dv/Dt,
EISA Motor (Prem. Efficiency), No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
BACNet (109), No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102040T4E3R3CMXEXXX2XXJXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102040T4E3R3CMXEXXX2XXJXXXXX

132N2592

PHD102250T4E12N0MXXXXX2XXN0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
250 HP, 480 Volt, Nema 12,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
Ethernet IP (121), Analog I/O (109),
No C Option, No D Option, FRAME SIZE:

PHD102250T4E12N0MXXXXX2XXN0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102250T4E12N0MXXXXX2XXN0XXXX

132N9533

PHD102005T4E013CMXEXXX2XXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
5.0 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

3 Contactor Bypass, Main Fused Disconnect, No Dv/Dt,
EISA Motor (Prem. Efficiency), No OSHPD Pre-Approval,
Class A2 Filter (Std), No Coating, No Brake,
No A Option, No B Option,
No C Option, No D Option, FRAME SIZE:

PHD102005T4E013CMXEXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102005T4E013CMXEXXX2XXXXXXXX

132N9716

PHD102300T4E01N0MXXXXX2CXK0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
BACNet IP (125), Analog I/O (109),
No C Option, No D Option, FRAME SIZE:

PHD102300T4E01N0MXXXXX2CXK0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01N0MXXXXX2CXK0XXXX

132N9717

PHD102250T4E01N0MXXXXX2CXK0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
250 HP, 480 Volt, Nema 1,
OUTPUT CURRENT: ,
INPUT CURRENT: ,
SCCR (kA):

No Bypass, Main Fused Disconnect, No Dv/Dt,
NEC Table 430 Motor, No OSHPD Pre-Approval,
Class A2 Filter (Std), Coating, No Brake,
BACNet IP (125), Analog I/O (109),
No C Option, No D Option, FRAME SIZE:

PHD102250T4E01N0MXXXXX2CXK0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102250T4E01N0MXXXXX2CXK0XXXX

View: