Pressure transmitters type NSK and XSK are compact, lightweight sensors with piezo resistive sensors to be used by OEM’s in refrigeration and air conditioning units for high and low pressure protection, fan control, and diagnostic and performance monitoring purposes.
Shows 1 product(s)
Pressure transmitter, NSK, 1 bar - 46 bar
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: NSK-BE046I-U005