Show more
DST P40I

Shows 3 product(s)

078G5001

Pressure transmitter, DST P40I, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P40I-1811-A1GB04-1

078G5002

Pressure transmitter, DST P40I, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P40I-2011-A1GB04-1

078G5005

Pressure transmitter, DST P40I, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P40I-3011-A1GB04-1