D1700-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.MCHEs have an ingeniously simple all- aluminum design that is not only lightweight but also prevents galvanic corrosion.The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.
Shows 1 product(s)
Micro Channel heat exchanger, MCHE D1700-C, Multi pack
Rated capacity R410A [kW]: 24.3, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121