Shows 6 product(s)

021H3725

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 30

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

021H3726

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 40

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

021H3727

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 50

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

021H3728

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 60

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

021H3729

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 70

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

021H3730

Micro Plate heat exchanger, MPHE C55L-C, Number of plates: 90

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

View: