Shows 57 product(s)
Optyma™ Slim, OP-LJZM0150UWH000N
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/60
Optyma™ Slim, HJZM0150UWG000N
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Optyma™ Slim, HJZM0150UWG000Q
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Optyma™ Slim, HNXM0200UWG000N
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Optyma™ Slim, HNXM0200UWG000Q
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Optyma™ Slim, HNXM0250UWG000N
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Optyma™ Slim, HNXM0250UWG000Q
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Optyma™ Slim, HNXM0300UWG000N
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60
Optyma™ Slim, HNXM0300UWG000Q
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Optyma™ Slim, HNXM0350UWG000N
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/1/60