400mm Pedestal kit, FK10a/FB10a
176F4035
Sub-base kit, H 400 mm for iC7 frame FK10a/FB10a. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Sub-base kit, H 400 mm for iC7 frame FK10a/FB10a. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Gross weight | 14.8 kg |
Net weight | 14.3 kg |
Volume | 0.954 hl |
EAN | 5715253372624 |
Gross weight | 14.8 kg |
Net weight | 14.3 kg |
Volume | 0.954 hl |
EAN | 5715253372624 |
Proposition 65 |
|
Proposition 65 |
|
Frame designation |
FK10a FB10a |
Product category | Frequency converter,air-cooled |
Frame designation |
FK10a FB10a |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |