400mm Pedestal kit, FK09a/FB09a
176F4034
Sub-base kit, H 400 mm for iC7 frame FK09a/FB09a. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Sub-base kit, H 400 mm for iC7 frame FK09a/FB09a. For use with floor
installation / assembly of the iC7 drive. Contains components / assembly
parts and fastening material.
Gross weight | 13.7 kg |
Net weight | 13.2 kg |
Volume | 0.954 hl |
EAN | 5715253372617 |
Gross weight | 13.7 kg |
Net weight | 13.2 kg |
Volume | 0.954 hl |
EAN | 5715253372617 |
Proposition 65 |
|
Proposition 65 |
|
Frame designation |
FB09a FK09a |
Product category | Frequency converter,air-cooled |
Frame designation |
FB09a FK09a |
Product category | Frequency converter,air-cooled |
Options | Enclosure related options |
Options | Enclosure related options |