OF7D1-M-LC-12-1200-A1-E00-F4-000122253

137L3990

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-1200-A1-E00-F4
Liquid-cooled
0-1200 V DC, 1200 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM12L
Other options according to model code

Model code: OF7D1-M-LC-12-1200-A1-E00-F4+ANN1+AONH

Product details

Gross weight 150 kg
Net weight 130 kg
Volume 0 l
EAN 5715253513720

DC/DC Filter OF7D1

Product View (Switch) GLBL Global (Standard)
Product series OF7D1 DC/DC Filter OF7D1
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -12 0-1200 V DC
Current rating -1200 1200 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/OPEN TYPE
EMC category -F4 C4 category
Coolant connector +ANN1 Push-in connector
Coolant hoses +AONH No hose
Product specific marine cert. +VBXX None
Shipping package +TACB Cardboard box package
Frame designation DC12L DC/DC filter for Liq. DM12L
Salescode part 1 OF7D1-M-LC-12-1200-A1-E00-F4
Salescode part 2 +ANN1+AONH
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 OF7D1-M-LC-12-1200-A1-E00-F4
Typecode Part 2 -000122253
ECCN US EAR99
Calculated Gross Weight [kg] 150
Calculated Net Weight [kg] 130
Modelcode01 OF7D1-M-LC-12-1200-A1-E00-F4
Modelcode02 +ANN1+AONH
Input Voltage 0-1200VDC
Switching frequency 7 KHZ
DC current 1200A
Enclosure rating IP00/OPEN TYPE
Liquid temp. Nominal load -10...45C
Storage temperature -40...+70C
Cooling type Liquid Cooled
CE approval image - DrivesSymb 6
WEEE image - DrivesSymbol f
UL image - DrivesSymbol O
Approval Text 1 Danfoss Ltd.
Approval Text 2 22 Wycombe End,
Approval Text 3 HP9 1NB, GB
CE Company name Danfoss A/S
CE Company address 2 DK-6430 Nordborg
CE Company web address www.danfoss.com
Company logo image - DrivesSym J
Product Series - DrivesSymbol iC7 DC/DC Filter
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality