OF7U1-M-LC-07-820A-A1-E00-F4-000121922

137L3654

dU/dt Filter OF7U1 for System Modules
OF7U1-M-LC-07-820A-A1-E00-F4
Liquid-cooled
525-690 V AC, 820 A
AuxBus thermal protection
IP00/Open Type
dU/dt filter for Liq. IM12L
Other options according to model code

Model code: OF7U1-M-LC-07-820A-A1-E00-F4+ANNC+AO20+TASE

Product details

Gross weight 175 kg
Net weight 155 kg
Volume 0 l
EAN 5715253510330

dU/dt Filter OF7UX

Product View (Switch) GLBL Global (Standard)
Product series OF7U1 dU/dt Filter OF7U1
Product target -M System Modules
Cooling method -LC Liquid-cooled
Voltage class -07 525-690 V AC
Current rating -820A 820 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Coolant connector +ANNC Threaded connection, G1/2"
Coolant hoses +AO20 2.0 m (6 ft)
Product specific marine cert. +VBXX None
Shipping package +TASE Sea container package
Frame designation DU12L dU/dt filter for Liq. IM12L
Salescode part 1 OF7U1-M-LC-07-820A-A1-E00-F4
Salescode part 2 +ANNC+AO20+TASE
Typecode Part 1 OF7U1-M-LC-07-820A-A1-E00-F4
Typecode Part 2 -000121922
Product Catalog NO_VIEW NO VIEW
Recommended Plant ERR01
Calculated Gross Weight [kg] 175
Calculated Net Weight [kg] 155
Modelcode01 OF7U1-M-LC-07-820A-A1-E00-F4
Modelcode02 +ANNC+AO20+TASE
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality