ISD510AT02C1D6E54FM1ECSXXTF084SXN40BKXSX

136U1854

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
With Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT02C1D6E54FM1ECSXXTF084SXN40BKXSX

Model code: ISD510AT02C1D6E54FM1ECSXXTF084SXN40BKXSX

Product details

Gross weight 6.1 kg
Net weight 5.8 kg
Volume 18.664 dm3
EAN 5710108998721

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 02C1 2.1 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FM1 MT Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N40 Rated speed 4000 rpm
Mechanical Brake B With Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT02C1D6E54FM1ECSXX
Typecode Part 2 TF084SXN40BKXSX
Modelcode01 ISD510AT02C1D6E54FM1ECSXX
Modelcode02 TF084SXN40BKXSX
Calculated Net Weight [kg] 5.8
Calculated Gross Weight [kg] 6.1
Product Catalog NO_VIEW NO VIEW
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality